(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· The product is designed by focusing on the super high speed rotation (7000 min-1) and high accuracy (TIR 0.003).
· Carbide insert is attached on the tip part to withstand abrasion and friction due to super high speed rotation. (A type)
· By using the combined angular bearing (3 places) and two types of bearings of needle bearings inside this product, it is finely designed and assembled to withstand rigidity.
· The use of a unique labyrinth mechanism (non-contact) as a measure to prevent immersion when cutting oil is used eliminates wear, friction, and power loss, reduces the temperature rise of the machine, and improves accuracy and reliability of lifespan.
Type | Rotation Center / Lathe Center | Features | Designed with a focus on high precision (TIR 0.003). Ultra high speed rotation allows for the inclusion of a carbide tip on the grind-resistant end portion. (Type A) 2 types of bearings, angular bearings (3) and needle bearings, are assembled in the main body for rigidity resistance and a delicate design and assembly. An independent labyrinth mechanism (non-contact) is used as a watertight method when using cutting oil for precision with minimal main body temperature increase, without wearing, grinding, or damage, and increased reliability in a long product lifespan. | Deflection at Center (Max.) | TIR0.003 |
---|---|---|---|---|---|
Maximum Number of Rotation(min-1) | 7000 |
Please check the type/dimensions/specifications of the part NC73-021 in the Rolling Center NC70 series.
Part Number |
---|
NC73-002 |
NC74-002 |
NC74-021 |
NC75-002 |
NC75-021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Super Hard Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 97,524.75 | 1 Piece(s) | 7 Day(s) or more | MT3 | N/A | B | 53 | 22 | - | 85 | 5 | 54.5 | 32.5 | 172 | - | ||
₹ 110,598.58 | 1 Piece(s) | 7 Day(s) or more | MT4 | N/A | B | 70 | 30 | - | 108 | 5.3 | 68.5 | 40 | 216.5 | - | ||
₹ 126,721.15 | 1 Piece(s) | 7 Day(s) or more | MT4 | Yes | A | 70 | 30 | 16 | 108 | 5.3 | 68.5 | 50 | 226.5 | 10 | ||
₹ 121,561.51 | 1 Piece(s) | 7 Day(s) or more | MT5 | N/A | B | 82 | 36 | - | 136 | 6.3 | 75 | 50 | 261 | - | ||
₹ 135,977.42 | 1 Piece(s) | 7 Day(s) or more | MT5 | Yes | A | 82 | 36 | 20 | 136 | 6.3 | 75 | 55 | 266 | 14 |