(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rolling Center NC70 (Part Number)

Rolling Center NC70
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      97,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The product is designed by focusing on the super high speed rotation (7000 min-1) and high accuracy (TIR 0.003).
· Carbide insert is attached on the tip part to withstand abrasion and friction due to super high speed rotation. (A type)
· By using the combined angular bearing (3 places) and two types of bearings of needle bearings inside this product, it is finely designed and assembled to withstand rigidity.
· The use of a unique labyrinth mechanism (non-contact) as a measure to prevent immersion when cutting oil is used eliminates wear, friction, and power loss, reduces the temperature rise of the machine, and improves accuracy and reliability of lifespan.

 

Part Number
NC74-021
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Super Hard Diameter

₹ 126,721.15

1 Piece(s) 7 Day(s) or more MT4YesA7030161085.368.550226.510

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features Designed with a focus on high precision (TIR 0.003). Ultra high speed rotation allows for the inclusion of a carbide tip on the grind-resistant end portion. (Type A) 2 types of bearings, angular bearings (3) and needle bearings, are assembled in the main body for rigidity resistance and a delicate design and assembly. An independent labyrinth mechanism (non-contact) is used as a watertight method when using cutting oil for precision with minimal main body temperature increase, without wearing, grinding, or damage, and increased reliability in a long product lifespan. Deflection at Center (Max.) TIR0.003
Maximum Number of Rotation(min-1) 7000

Please check the type/dimensions/specifications of the part NC74-021 in the Rolling Center NC70 series.

Product variants

Part Number
NC73-002
NC73-021
NC74-002
NC75-002
NC75-021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Super Hard Diameter

₹ 97,524.75

1 Piece(s) 7 Day(s) or more MT3N/AB5322-85554.532.5172-

₹ 112,547.40

1 Piece(s) 7 Day(s) or more MT3YesA53221585554.532.517210

₹ 110,598.58

1 Piece(s) 7 Day(s) or more MT4N/AB7030-1085.368.540216.5-

₹ 121,561.51

1 Piece(s) 7 Day(s) or more MT5N/AB8236-1366.37550261-

₹ 135,977.42

1 Piece(s) 7 Day(s) or more MT5YesA8236201366.3755526614