(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· For hexagon socket head bolts.
· For machining JIS B 1176 bolt holes or counterbores.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Part Number |
---|
TSRMM14 |
TSRMM16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Length L (mm) | Overall Length L (mm) | Large Diameter (mm) | Small Diameter (mm) | Step Length (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 8,781.42 | 1 Piece(s) | 8 Day(s) or more | 75 | 125 | 23.0 | 16.0 | 35 | 409-8714 | ||
₹ 10,171.71 | 1 Piece(s) | 8 Day(s) or more | 85 | 135 | 26.0 | 18.0 | 40 | 409-8722 |
Part Number |
---|
Loading...
work material | Stainless Steel / Cast Iron / Aluminum | Tool Material Type | High-speed steel | Shank Type | End Mill Shank |
---|---|---|---|---|---|
shank diameter(mm) | 12 | Features | For Hexagon socket head bolt. For JIS B 1176 bolt holes and back facing hole processing. | Material | High-Speed Steel (HSS) |