(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TC Type Tap Collet (Part Number)

TC Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,588₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Type with built-in automatic safety device
· Appropriate torque is set for each tap size
· The automatic safety device adopts a ball clutch for smoother operation, ensuring both safety and durability.
· The setting torque specification can be selected from 4 different types (standard/yellow/red/roll)
· Pipe threads for the TC2035 or above are side lock types.
· The oversized collet does not feature torque specification settings "Red" or "Roll".
· Use only for light cutting
· The TC-L size (long collet) is also a standard specification.
· Supports Coolant-Thru Specifications
· The grasping force of the carbide tap is reduced, and it can easily fall out

Part Number
TC412-P1/8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOperating tap size D meter screw
(mm)
Operating tap size D tube screw
(mm)
Length from connection point to tip of tap H1
(mm)
Tip length H3
(mm)
Maximum Diameter C2
(mm)
Minimum Diameter C3
(mm)
Pitch
(mm)
Length from connection point to tip of tap used L2
(mm)
Protruding length of tap used L1
(mm)
Penetrating length of tap used H2
(mm)
Mass
(g)
Screw for Pipes

₹ 10,587.51

1 Piece(s) 9 Day(s) or more -P1/843.520.533202870.52728190-

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap

Please check the type/dimensions/specifications of the part TC412-P1/8 in the TC Type Tap Collet series.

Product variants

Part Number
TC1022-M12
TC1022-M16
TC1022-M20
TC1022L-100-M20
TC1022L-100-M24
TC3050-P1-3/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating tap size D meter screw
(mm)
Operating tap size D tube screw
(mm)
Length from connection point to tip of tap H1
(mm)
Tip length H3
(mm)
Maximum Diameter C2
(mm)
Minimum Diameter C3
(mm)
Pitch
(mm)
Length from connection point to tip of tap used L2
(mm)
Protruding length of tap used L1
(mm)
Penetrating length of tap used H2
(mm)
Mass
(g)
Screw for Pipes

₹ 12,058.89

1 Piece(s) 9 Day(s) or more M12-653850321.751084339610-

₹ 12,159.35

1 Piece(s) 5 Day(s) or more M16-6538503221175243610-

₹ 12,159.35

1 Piece(s) 9 Day(s) or more M20-653850322.51256045610-

₹ 18,528.64

1 Piece(s) 10 Day(s) or more M20-165.0138.550322.522560451000-

₹ 18,551.58

1 Piece(s) 10 Day(s) or more M24-168.0144.55036324072481050-

₹ 30,579.09

1 Piece(s) 10 Day(s) or more -P1 3/485.047.087641114358573590Side Locking Type