(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Type with built-in automatic safety device
· Appropriate torque is set for each tap size
· The automatic safety device adopts a ball clutch for smoother operation, ensuring both safety and durability.
· The setting torque specification can be selected from 4 different types (standard/yellow/red/roll)
· Pipe threads for the TC2035 or above are side lock types.
· The oversized collet does not feature torque specification settings "Red" or "Roll".
· Use only for light cutting
· The TC-L size (long collet) is also a standard specification.
· Supports Coolant-Thru Specifications
· The grasping force of the carbide tap is reduced, and it can easily fall out
Part Number |
---|
TC412-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Operating tap size D meter screw (mm) | Operating tap size D tube screw (mm) | Length from connection point to tip of tap H1 (mm) | Tip length H3 (mm) | Maximum Diameter C2 (mm) | Minimum Diameter C3 (mm) | Pitch (mm) | Length from connection point to tip of tap used L2 (mm) | Protruding length of tap used L1 (mm) | Penetrating length of tap used H2 (mm) | Mass (g) | Screw for Pipes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,587.51 | 1 Piece(s) | 5 Day(s) or more | M12 | - | 43.5 | 20.5 | 33 | 20 | 1.75 | 97.5 | 54 | 28 | 190 | - |
Loading...
Product Category | Attachments/Accessories | Tool Type | Tap |
---|
Please check the type/dimensions/specifications of the part TC412-M12 in the TC Type Tap Collet series.
Part Number |
---|
TC1022L-100-M20 |
TC1022L-100-M24 |
TC3050-P1-3/4 |
TC412-M3 |
TC412-M4 |
TC412-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating tap size D meter screw (mm) | Operating tap size D tube screw (mm) | Length from connection point to tip of tap H1 (mm) | Tip length H3 (mm) | Maximum Diameter C2 (mm) | Minimum Diameter C3 (mm) | Pitch (mm) | Length from connection point to tip of tap used L2 (mm) | Protruding length of tap used L1 (mm) | Penetrating length of tap used H2 (mm) | Mass (g) | Screw for Pipes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,528.64 | 1 Piece(s) | 10 Day(s) or more | M20 | - | 165.0 | 138.5 | 50 | 32 | 2.5 | 225 | 60 | 45 | 1000 | - | ||
₹ 18,551.58 | 1 Piece(s) | 10 Day(s) or more | M24 | - | 168.0 | 144.5 | 50 | 36 | 3 | 240 | 72 | 48 | 1050 | - | ||
₹ 30,579.09 | 1 Piece(s) | 10 Day(s) or more | - | P1 3/4 | 85.0 | 47.0 | 87 | 64 | 11 | 143 | 58 | 57 | 3590 | Side Locking Type | ||
₹ 10,587.51 | 1 Piece(s) | 9 Day(s) or more | M3 | - | 43.5 | 20.5 | 33 | 20 | 0.50 | 64.5 | 21 | 25 | 190 | - | ||
₹ 10,587.51 | 1 Piece(s) | 5 Day(s) or more | M4 | - | 43.5 | 20.5 | 33 | 20 | 0.70 | 69.5 | 26 | 26 | 190 | - | ||
₹ 10,587.51 | 1 Piece(s) | 5 Day(s) or more | M5 | - | 43.5 | 20.5 | 33 | 20 | 0.80 | 77.5 | 34 | 26 | 190 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy