(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SA Series STT-SA-V Type Tapper (Straight Shank for CNC Lathe)

SA Series STT-SA-V Type Tapper (Straight Shank for CNC Lathe)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53,398₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Avoids interference thanks to a short body with a dedicated design for CNC lathes
· Sizing type screw depth built-in limiting device
· The specifications, such as the strength of the spring and extension/contraction amount, can be changed to match the usage conditions.
· The expansion device absorbs feed errors to realize high thread accuracy
· Right-hand threads are standard (left-hand threads can also be manufactured)

Part Number
STT32-SA206-5
STT32-SA412-5
STT40-SA412-5
STT50-SA1022-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
F1
(mm)
F2
(mm)
F4
(mm)
Capacity Range Shank (l2)
(mm)
Mass
(g)
Shank (d2)
(mm)
L1
(mm)

₹ 53,719.49

1 Piece(s) 10 Day(s) or more 6623535.5M2~M8654103234.0

₹ 53,397.98

1 Piece(s) 8 Day(s) or more 8535538M3~M12806003241.5

₹ 53,492.09

1 Piece(s) 8 Day(s) or more 82351058M3~M16757604038.5

₹ 61,599.95

1 Piece(s) 10 Day(s) or more 125501069.0M8~M278515605060.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
F1
(mm)
F2
(mm)
F4
(mm)
Capacity Range Shank (l2)
(mm)
Mass
(g)
Shank (d2)
(mm)
L1
(mm)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Designed exclusively for CNC lathes, this product has a short body to avoid interference. Equipped with a built-in screw depth limiting device. Specifications such as spring force and amount of expansion/contraction can be changed according to the particular application. The telescopic device absorbs feed error, achieving high screw precision. Uses standard right-hand screws.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list