(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SA Series MT-SA-III Type Tapper (Morse Taper Shank)

SA Series MT-SA-III Type Tapper (Morse Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,856₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Best-selling "Kato Tapper"
· Sizing type screw depth built-in limiting device
· Tapper that works with all machinery, workpieces, and cutting conditions
· Ideal for machining valuable workpieces such as prototypes, single articles, molds, etc.
· The specifications, such as the strength of the spring and extension/contraction amount, can be changed to match the usage conditions.
· The expansion device absorbs feed errors to realize high thread accuracy

 
Part Number
MT2-SA206-3
MT2-SA412-3
MT3-SA412-3
MT4-SA1022-3
MT4-SA2035-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
F1
(mm)
F2
(mm)
F4
(mm)
Capacity Range Mass
(g)
L1
(mm)

₹ 35,856.18

1 Piece(s) 10 Day(s) or more 11033537.0M2~M841078

₹ 36,022.16

1 Piece(s) 10 Day(s) or more 13248758.5M3~M1285088.5

₹ 35,875.71

1 Piece(s) 8 Day(s) or more 13248758.5M3~M1699088.5

₹ 44,718.60

1 Piece(s) 10 Day(s) or more 181.06610611M8~M272370116.0

₹ 76,582.80

1 Piece(s) 10 Day(s) or more 218.08410713.0M18~M353500133.0

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Best selling "Kato Tapper". Screw depth limiter built-in standard size type (for the program, see P.08). Tapper that can be used for any machines, workpieces and cutting conditions. Ideal for machining valuable workpieces such as prototypes, single-item production and molds. Specifications such as the spring force and stretchability can be changed according to the usage conditions (see table below). Telescopic device absorbs feed errors to achieve high screw precision.
X
whatsapp-qr whatsapp-icon