(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket with Magnet (Insertion Angle 12.7 mm, Deep Type)

Socket with Magnet (Insertion Angle 12.7 mm, Deep Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,131.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
412MP50
412MP75
414MP50
414MP75
417MP50
417MP75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape Dimensions D1 (φ)
(mm)
Dimensions D2 (φ)
(mm)

₹ 2,131.33

1 Piece(s) 6 Day(s) or more 12 50 A 20.5 25

₹ 2,564.36

1 Piece(s) 6 Day(s) or more 12 75 A 20.5 25

₹ 2,342.71

1 Piece(s) 6 Day(s) or more 14 50 A 22.5 25

₹ 2,774.42

1 Piece(s) 6 Day(s) or more 14 75 A 22.5 25

₹ 3,041.40

1 Piece(s) 6 Day(s) or more 17 50 B 28 28

₹ 3,529.36

1 Piece(s) 6 Day(s) or more 17 75 B 28 28

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
· Bolt dedicated long type, magnets fixed to sockets.
· Uses a special steel with high durability at a reasonable cost.
[Applications]
· Bolt Dedicated Long Type, Magnets Fixed to Sockets

Part Number
412MP50
412MP75
414MP50
414MP75
417MP50
417MP75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape Dimensions D1 (φ)
(mm)
Dimensions D2 (φ)
(mm)

₹ 2,131.33

1 Piece(s) 6 Day(s) or more 12 50 A 20.5 25

₹ 2,564.36

1 Piece(s) 6 Day(s) or more 12 75 A 20.5 25

₹ 2,342.71

1 Piece(s) 6 Day(s) or more 14 50 A 22.5 25

₹ 2,774.42

1 Piece(s) 6 Day(s) or more 14 75 A 22.5 25

₹ 3,041.40

1 Piece(s) 6 Day(s) or more 17 50 B 28 28

₹ 3,529.36

1 Piece(s) 6 Day(s) or more 17 75 B 28 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon