(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket with Magnet (Insertion Angle 9.52 mm, Deep Type)

Socket with Magnet (Insertion Angle 9.52 mm, Deep Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,070.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
308MP50
308MP70
310MP50
310MP70
312MP50
312MP70
313MP50
314MP50
314MP70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape Dimensions D1 (φ)
(mm)

₹ 2,070.00

3 Piece(s) 6 Day(s) or more 8 50 A 14

₹ 2,757.84

1 Piece(s) 6 Day(s) or more 8 70 A 14

₹ 2,082.78

1 Piece(s) 6 Day(s) or more 10 50 A 16.5

₹ 2,751.47

1 Piece(s) 6 Day(s) or more 10 70 A 16.5

₹ 2,260.91

1 Piece(s) 6 Day(s) or more 12 50 B 20

₹ 3,059.00

3 Piece(s) 9 Day(s) or more 12 70 B 20

₹ 2,593.09

1 Piece(s) 6 Day(s) or more 13 50 C 21

₹ 2,593.09

1 Piece(s) 6 Day(s) or more 14 50 C 22

₹ 3,202.36

1 Piece(s) 6 Day(s) or more 14 70 C 22

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimensions D2 (φ)(mm)
    20

Product Description

[Features]
· Bolt dedicated long type, magnets fixed to sockets.
· Uses a special steel with high durability at a reasonable cost.
[Applications]
· Bolt Dedicated Long Type, Magnets Fixed to Sockets

Part Number
308MP50
308MP70
310MP50
310MP70
312MP50
312MP70
313MP50
314MP50
314MP70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape Dimensions D1 (φ)
(mm)

₹ 2,070.00

3 Piece(s) 6 Day(s) or more 8 50 A 14

₹ 2,757.84

1 Piece(s) 6 Day(s) or more 8 70 A 14

₹ 2,082.78

1 Piece(s) 6 Day(s) or more 10 50 A 16.5

₹ 2,751.47

1 Piece(s) 6 Day(s) or more 10 70 A 16.5

₹ 2,260.91

1 Piece(s) 6 Day(s) or more 12 50 B 20

₹ 3,059.00

3 Piece(s) 9 Day(s) or more 12 70 B 20

₹ 2,593.09

1 Piece(s) 6 Day(s) or more 13 50 C 21

₹ 2,593.09

1 Piece(s) 6 Day(s) or more 14 50 C 22

₹ 3,202.36

1 Piece(s) 6 Day(s) or more 14 70 C 22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon