(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stud Bolt Socket (Pin 9.52 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,627.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
305P0.8
306P1.0
308P1.25
310P1.5
310P1.25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Screw Size Trusco Code Mass
(g)

₹ 1,627.09

1 Piece(s) 5 Day(s) or more M5-P0.8 296-2969 70

₹ 1,640.45

1 Piece(s) 5 Day(s) or more M6-P1.0 296-2977 70

₹ 1,640.45

1 Piece(s) 5 Day(s) or more M8-P1.25 296-2985 70

₹ 1,632.18

1 Piece(s) 5 Day(s) or more M10-P1.5 296-3001 80

₹ 1,645.58

1 Piece(s) 5 Day(s) or more M10-P1.25 296-2993 80

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Screws
  • Overall length (L dimension)(mm)
    42
  • Accessories
    Pin, Ring

Product Description

[Features]
●After completion of tightening, rotate the impact wrench backward to only pull out the socket while leaving the bolt implanted.
[Specification]
●Input Drive (mm):9.5
●Total Length (mm) :42
[Accessories]
●Pin, Ring
[Warning]
●It can not be used for loosening stud bolts.

Part Number
305P0.8
306P1.0
308P1.25
310P1.5
310P1.25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Screw Size Trusco Code Mass
(g)

₹ 1,627.09

1 Piece(s) 5 Day(s) or more M5-P0.8 296-2969 70

₹ 1,640.45

1 Piece(s) 5 Day(s) or more M6-P1.0 296-2977 70

₹ 1,640.45

1 Piece(s) 5 Day(s) or more M8-P1.25 296-2985 70

₹ 1,632.18

1 Piece(s) 5 Day(s) or more M10-P1.5 296-3001 80

₹ 1,645.58

1 Piece(s) 5 Day(s) or more M10-P1.25 296-2993 80

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●After completion of tightening, rotate the impact wrench backward to only pull out the socket while leaving the bolt implanted.

Specification

●Input Drive(mm):9.5
●Total Length(mm):42

Accessories

●Pin, Ring

Warning

●It can not be used for loosening stud bolts.