(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Z-EAL Flexible Head Ratchet Handle KOKEN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 6,406.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3726Z
3726ZS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

₹ 6,463.35

1 Piece(s) 5 Day(s) or more 178 407-6176 317

₹ 6,406.85

1 Piece(s) 5 Day(s) or more 120 407-6184 196

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • The Number of Teeth(sheet)
    36
  • Features
    A compact design that facilitates use in confined spaces. Outstanding usability thanks to precision of all the parts. A 36-tooth gear is used, as well as an easy-to-handle grip.

Product Description

[Features]
· A compact design that facilitates use in confined spaces.
· Outstanding usability thanks to precision of all the parts.
· Uses a 36-tooth gear and easily grasped resin grip.

Part Number
3726Z
3726ZS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

₹ 6,463.35

1 Piece(s) 5 Day(s) or more 178 407-6176 317

₹ 6,406.85

1 Piece(s) 5 Day(s) or more 120 407-6184 196

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon