• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Socket wrench (6 sided type / 12.7 mm Insertion Angle)

Socket wrench (6 sided type / 12.7 mm Insertion Angle)

[Features]
· The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt.
· Made from chrome vanadium steel.
· JIS accredited product. (Excluding VJR 4200)
[Applications]
· For tightening hex bolts and nuts

Part Number

Configured Part Number is shown.

Part Number
VJR4080
VJR4090
VJR4100
VJR4110
VJR4120
VJR4130
VJR4140
VJR4150
VJR4160
VJR4170
VJR4180
VJR4190
VJR4200
VJR4210
VJR4220
VJR4230
VJR4240
VJR4260
VJR4270
VJR4300
VJR4320
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Features Mass
(g)
6 Day(s) or more 837376-7019The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)50
6 Day(s) or more 937376-7027The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)50
7 Day(s) or more 1037376-7035The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)55
6 Day(s) or more 1137376-7043The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)55
6 Day(s) or more 1237376-7051The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)60
6 Day(s) or more 1337376-7060The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)60
6 Day(s) or more 1437376-7078The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)60
6 Day(s) or more 1537376-7086The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)60
6 Day(s) or more 1637376-7094The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)60
6 Day(s) or more 1737376-7108The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)70
6 Day(s) or more 1837376-7116The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)75
6 Day(s) or more 1939376-7124The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)85
6 Day(s) or more 2039376-7132The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)85
6 Day(s) or more 2139376-7141The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)90
6 Day(s) or more 2240376-7159The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)95
6 Day(s) or more 2340376-7167The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)110
6 Day(s) or more 2442376-7175The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)120
6 Day(s) or more 2642376-7183The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)130
6 Day(s) or more 2742376-7191The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)150
6 Day(s) or more 3045376-7205The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)190
6 Day(s) or more 3245376-7213The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel. JIS-compliant product. (Excluding VJR 4200)200

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)