Universal Adapter Specialized for New BI-Socket

Universal Adapter Specialized for New BI-Socket

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Adapter for changing a 6.35 mm hex shaft to a 12.7 mm square shaft. Can be switched between swivel and fixed with a single touch.

Basic Specifications

  • Width x Length x Height(mm)
    16×16×50
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : UA-127
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Width x Length x Height(mm)
    16×16×50
  • Intended Use
    Used for a 6.35 mm impact driver chuck.
  • Application 1
    All field work such as electricity, facilities, air condition installation, etc.
  • Application 2
    Accelerates the maintenance and factory related work as well
  • Precaution 1
    Idle operations not possible
  • Mass(g)
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)