(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BI-Socket 17 mm x 21 mm with Adapter

BI-Socket 17 mm x 21 mm with Adapter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BS-1721U

  • Width x Length x Height(mm)
    28×28×113
  • Application 1
    Optimal for the Assembly of Machinery Equipment and Scaffolding
  • Application 2
    For use with an impact driver or hand ratchet
  • Precaution 1
    Idle operations not possible
  • Precaution 2
    When Using with 12.7 mm Square, a Safety Pin/O-Ring Is Necessary
  • Specifications
    Usable Size: 17 mm (3/8"), 21 mm (4/8")
  • Mass(g)
    186
Part Number
BS-1721U
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,407.24

1 Piece(s) 55 Day(s) or more

Basic Specifications

  • Width x Length x Height(mm)
    28×28×113
  • Application 1
    Optimal for the Assembly of Machinery Equipment and Scaffolding
  • Application 2
    For use with an impact driver or hand ratchet
  • Precaution 1
    Idle operations not possible
  • Precaution 2
    When Using with 12.7 mm Square, a Safety Pin/O-Ring Is Necessary
  • Specifications
    Usable Size: 17 mm (3/8"), 21 mm (4/8")
  • Mass(g)
    186

Product Description

Long socket can use two sizes without switching. 2 functions in 1 piece. Slide type double structure. One-touch switching between fixed/swiveling. Usable with the 12.7 mm square shaft with the hex shaft adapter removed.

Specifications of BS-1721U

  • Width x Length x Height(mm)
    28×28×113
  • Application 1
    Optimal for the Assembly of Machinery Equipment and Scaffolding
  • Application 2
    For use with an impact driver or hand ratchet
  • Precaution 1
    Idle operations not possible
  • Precaution 2
    When Using with 12.7 mm Square, a Safety Pin/O-Ring Is Necessary
  • Specifications
    Usable Size: 17 mm (3/8"), 21 mm (4/8")
  • Mass(g)
    186
Part Number
BS-1721U
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,407.24

1 Piece(s) 55 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 

 


X
whatsapp-qr whatsapp-icon