W Socket

W Socket

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Can be mounted on commercially available 6.35 mm bit. Box socket 8 mm/12 mm and screwdriver can be used at a touch. Can be used with rechargeable impact screwdrivers and air screwdrivers.

Basic Specifications

  • Insertion Opposite Side(mm)
    6.35
  • Width x Length x Height(mm)
    14×14×65
  • Bit Size(mm)
    No. 2 Phillips

Details

Part Number
Socket Outer Diameter(mm)

Refine by

  • 8㎜・10㎜
  • 8㎜・12㎜
  • Clear
Opposite Side Dimension(mm)

Refine by

  • 8,10
  • 8,12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8㎜・10㎜
8,10
6 Day(s) or more
-

Part Number : WS-810
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Socket Outer Diameter(mm)
    8㎜・10㎜
  • Insertion Opposite Side(mm)
    6.35
  • Width x Length x Height(mm)
    14×14×65
  • Bit Size(mm)
    No. 2 Phillips
  • Opposite Side Dimension(mm)
    8,10
  • Accessories
    6.35 mm Bit
  • Application 1
    Ideal for electric work and air condition installation
  • Application 2
    Improves work efficiency of maintenance, factory production line
  • Precaution 1
    Cannot be used for hot-lines
  • Precaution 2
    Do Not Use Product with Excessive Force
  • Mass(g)
    44
8㎜・12㎜
8,12
Quote
-

Part Number : WS-812
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Socket Outer Diameter(mm)
    8㎜・12㎜
  • Insertion Opposite Side(mm)
    6.35
  • Width x Length x Height(mm)
    14×14×65
  • Bit Size(mm)
    No. 2 Phillips
  • Opposite Side Dimension(mm)
    8,12
  • Accessories
    6.35 mm Bit
  • Application 1
    Ideal for electric work and air condition installation
  • Application 2
    Improves work efficiency of maintenance, factory production line
  • Precaution 1
    Cannot be used for hot-lines
  • Precaution 2
    Do Not Use Product with Excessive Force
  • Mass(g)
    44

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 

 


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)