Inspection mirror

Inspection mirror

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Top manufacturer's brand of Chinese work tools. Product with high cost performance.

Basic Specifications

  • Mirror Shape
    Round Shape
  • Mirror Size(mm)
    φ32
  • Maximum expansion and contraction value in full length(mm)
    890
  • Minimum expansion and contraction value in full length(mm)
    210
  • Mass(g)
    65
  • Total Length(mm)
    170
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : E0737
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Mirror Shape
    Round Shape
  • Mirror Size(mm)
    φ32
  • Maximum expansion and contraction value in full length(mm)
    890
  • Minimum expansion and contraction value in full length(mm)
    210
  • Mass(g)
    65
  • Total Length(mm)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)