Milling chuck

Milling chuck

Economy type milling chuck. Supports milling with its strong grasping force.

Part Number

Configured Part Number is shown.

C-BT40-CC32-105A

Part Number
C-BT40-CC32-105A
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type # BT40
Tool Type End Mill / Drill / Reamer / Tap Holder Length L(mm) 105 Nominal, cutting tool, shank diameter(φ d) 32
Mass(kg) 2.5 Maximum Rotation Speed(Min-1) 30000 φD(mm) 68
Drawing Thread M16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)