(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

1/4" HEX Hexalobular Bits

1/4" HEX Hexalobular Bits

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of C6-400-5

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T5
  • Insertion Angle(mm)
    6.35
Part Number
C6-400-5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 751.75

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T5
  • Insertion Angle(mm)
    6.35

Product Description

● 1/4" (6.35 mm) insertion angle hexalobular bit of excellent strength and precision.

Specifications of C6-400-5

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T5
  • Insertion Angle(mm)
    6.35
Part Number
C6-400-5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 751.75

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1