(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1/4″ HEX Hex Bit

1/4″ HEX Hex Bit

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of C6-213-1/8

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    1/8"
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
Part Number
C6-213-1/8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 758.45

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    1/8"
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

Long-life hex screwdriver bit that fits the screws optimally.
[Features]
· Well balanced between excellent toughness and hardness. Compatible with various screws.
· It does not require choosing among various hardness and coating tools, and makes tool storage easier.
· The color coding by screw type improves tool listing.
· The colored plasma coating provides excellent corrosion resistance.
· Handling the daily handcrafting needs of artisans and industry.
· Insertion angle 1/4" (6.35 mm).
[Applications]
· Conveniently compatible with various screws.

Specifications of C6-213-1/8

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    1/8"
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
Part Number
C6-213-1/8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 758.45

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon