(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electric Screwdriver for Precision Small Screw (Controller Type) (Part Number)

Electric Screwdriver for Precision Small Screw (Controller Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electric Screwdriver for Precision Small Screw (Controller Type)
  • Electric Screwdriver for Precision Small Screw (Controller Type)
  • Electric Screwdriver for Precision Small Screw (Controller Type)
  • Electric Screwdriver for Precision Small Screw (Controller Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,976₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low voltage, direct current type safety equipment for peace of mind during use.

Part Number
CL-2000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type No load rotation speed
(min-1)
Compatible Screw Small Screw
(mm)
Compatible Screw Tapping Screw
(mm)
Overall Length
(mm)
Cord Length Output torque
(N·m)
Mass
(g)
Power Consumption
(W)
Trusco Code Accessory Bit Diameter
(mm)

₹ 31,876.95

1 Piece(s) 5 Day(s) or more Low Torque Type490~ 6801.0~2.31.0~2.01661.5m0.02~0.2020018290-1536Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 YellowBios Shank H4⊕#0φ2.0 mm x 40 mm / Bios Shank H4⊕#0φ2.5 mm x 40 mm each 1 pc

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main Unit Only Features Low voltage, direct current type safety equipment for peace of mind during use.
Specifications Lever Start Type Dedicated controller CLT-60/CLT-100 (Sold Separately)

Please check the type/dimensions/specifications of the part CL-2000 in the Electric Screwdriver for Precision Small Screw (Controller Type) series.

Product variants

Part Number
CL-3000
CL-4000
CL-6500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type No load rotation speed
(min-1)
Compatible Screw Small Screw
(mm)
Compatible Screw Tapping Screw
(mm)
Overall Length
(mm)
Cord Length Output torque
(N·m)
Mass
(g)
Power Consumption
(W)
Trusco Code Accessory Bit Diameter
(mm)

₹ 31,947.09

1 Piece(s) 5 Day(s) or more Low Torque Type670~10001.0~2.01.0–1.71831.5m0.03~0.2035018290-1552Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 YellowBios Shank H4⊕#0φ2.0 mm x 40 mm / Bios Shank H4⊕#0φ2.5 mm x 40 mm each 1 pc

₹ 29,976.16

1 Piece(s) 5 Day(s) or more Low Torque Type690~10001.4~2.61.4–2.31831.5m0.10~0.5538018290-1579Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 YellowBios Shank H4⊕#0φ2.5 mm x 40 mm / Bios Shank H4⊕#1φ4 mm x 40 mm each 1 pc

₹ 33,782.89

1 Piece(s) 5 Day(s) or more Standard Type600~9002 to 42.0~3.02352m0.3~1.666025290-1561Screwdriver Accessories, Hios Special Bits x 2, Torque Adjustment Spring: x 1 WhiteBios Shank H5⊕#1φ5 mm x 60 mm / Bios Shank H5⊕#2φ5 mm x 60 mm each 1 pc