(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Parts for electric drills | Overall Length(mm) | 65 |
---|---|---|---|
Applicable Size(mm) | 0.1~3.2 | Trusco Code | 276-0207 |
Mass(g/Set) | 80 | Abstract | For electric drill |
Features | It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications. | Accessory | Collet Chuck x 2, 0.1-3.2 mm, Supplied Drill (High Speed Steel) φ2.0/2.5/3.0 |
Loading...
Product Type | Parts for electric drills | Overall Length(mm) | 65 |
---|---|---|---|
Applicable Size(mm) | 0.1~3.2 | Trusco Code | 276-0207 |
Mass(g/Set) | 80 | Abstract | For electric drill |
Features | It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications. | Accessory | Collet Chuck x 2, 0.1-3.2 mm, Supplied Drill (High Speed Steel) φ2.0/2.5/3.0 |
Loading...
Product Type | Parts for electric drills | Overall Length(mm) | 65 |
---|---|---|---|
Applicable Size(mm) | 0.1~3.2 | Trusco Code | 276-0207 |
Mass(g/Set) | 80 | Abstract | For electric drill |
Features | It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications. | Accessory | Collet Chuck x 2, 0.1-3.2 mm, Supplied Drill (High Speed Steel) φ2.0/2.5/3.0 |
[Features]
· It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.
Loading...
Product Type | Parts for electric drills | Overall Length(mm) | 65 |
---|---|---|---|
Applicable Size(mm) | 0.1~3.2 | Trusco Code | 276-0207 |
Mass(g/Set) | 80 | Abstract | For electric drill |
Features | It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications. | Accessory | Collet Chuck x 2, 0.1-3.2 mm, Supplied Drill (High Speed Steel) φ2.0/2.5/3.0 |
Loading...
Loading...
Loading...
Product Type | Parts for electric drills | Overall Length(mm) | 65 |
---|---|---|---|
Applicable Size(mm) | 0.1~3.2 | Trusco Code | 276-0207 |
Mass(g/Set) | 80 | Abstract | For electric drill |
Features | It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications. | Accessory | Collet Chuck x 2, 0.1-3.2 mm, Supplied Drill (High Speed Steel) φ2.0/2.5/3.0 |
Product Type | Parts for electric drills | Overall Length(mm) | 65 | Applicable Size(mm) | 0.1~3.2 |
---|---|---|---|---|---|
Trusco Code | 276-0207 | Mass(g/Set) | 80 | Abstract | For electric drill |
Features | It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications. | Accessory | Collet Chuck x 2, 0.1-3.2 mm, Supplied Drill (High Speed Steel) φ2.0/2.5/3.0 |
Please check the type/dimensions/specifications of the part 99 in the Pin Vise (Electric Precision Drill Chuck) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy