(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball End Long Hex Key (Black)

Ball End Long Hex Key (Black)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 212L-8BK

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Compatible Cap Screw
    M10
  • Compatible Setscrew
    M16
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)
Part Number
212L-8BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,850.05

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Compatible Cap Screw
    M10
  • Compatible Setscrew
    M16
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Product Description

Differentiation by color coding aids in tool management (color: black). Boasts an extremely high finishing dimensional accuracy of 1/100 mm.

Specifications of 212L-8BK

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Compatible Cap Screw
    M10
  • Compatible Setscrew
    M16
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)
Part Number
212L-8BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,850.05

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon