• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Short Head L Type Long Hexalobular Wrench

Short Head L Type Long Hexalobular Wrench

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· L-type short head hexalobular wrench.
· Most suitable for working with narrow spaces.
· 100° bending angle secures the clearance to grip the handle.
· Long Type Handle

Basic Specifications

Catalog

Japanese Only

Part Number
Tip standards

Refine by

  • T6
  • T7
  • T8
  • T9
  • T10
  • T15
  • T20
  • T25
  • Clear
Inner Length of Wrench Key(mm)

Refine by

  • 8
  • 8.5
  • 9
  • 10
  • 11
  • 11.5
  • Clear
Inner Length of Wrench Handle(mm)

Refine by

  • 80
  • 90
  • 100
  • 110
  • 120
  • 135
  • 150
  • 165
  • Clear
Shaft Diameter(mm)

Refine by

  • 2.5
  • 3
  • 3.5
  • 4
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T6
8
80
2.5
6 Day(s) or more
-

Part Number : 2411-6
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T6
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    8
  • Inner Length of Wrench Handle(mm)
    80
  • Shaft Diameter(mm)
    2.5
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.
T7
8.5
90
2.5
6 Day(s) or more
-

Part Number : 2411-7
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T7
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    8.5
  • Inner Length of Wrench Handle(mm)
    90
  • Shaft Diameter(mm)
    2.5
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.
T8
9
100
2.5
6 Day(s) or more
-

Part Number : 2411-8
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T8
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    9
  • Inner Length of Wrench Handle(mm)
    100
  • Shaft Diameter(mm)
    2.5
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.
T9
10
110
3
Quote
-

Part Number : 2411-9
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T9
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    10
  • Inner Length of Wrench Handle(mm)
    110
  • Shaft Diameter(mm)
    3
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.
T10
11
120
3.5
6 Day(s) or more
-

Part Number : 2411-10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T10
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    11
  • Inner Length of Wrench Handle(mm)
    120
  • Shaft Diameter(mm)
    3.5
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.
T15
11
135
3.5
6 Day(s) or more
-

Part Number : 2411-15
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T15
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    11
  • Inner Length of Wrench Handle(mm)
    135
  • Shaft Diameter(mm)
    3.5
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.
T20
11
150
4
6 Day(s) or more
-

Part Number : 2411-20
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T20
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    11
  • Inner Length of Wrench Handle(mm)
    150
  • Shaft Diameter(mm)
    4
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.
T25
11.5
165
5
6 Day(s) or more
-

Part Number : 2411-25
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip standards
    T25
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Inner Length of Wrench Key(mm)
    11.5
  • Inner Length of Wrench Handle(mm)
    165
  • Shaft Diameter(mm)
    5
  • Features
    100° bending angle secures the clearance to grip the handle. Handle is long type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)