(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Point Chisel CHPA-PC1

Point Chisel CHPA-PC1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,531₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Select in accordance with the air hammer socket (circular type / hexagonal).
· Chipping small areas of concrete.

 
Part Number
CHPA-PC1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,531.27

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Bit Type 10mm Type Hexagonal Insertion
Format Point Chisel (1 Unit)

Please check the type/dimensions/specifications of the part CHPA-PC1 in the Point Chisel CHPA-PC1 series.

X
whatsapp-qr whatsapp-icon