(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

BSA CoroBore Boring Head (Part Number)

BSA CoroBore Boring Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,037₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rough machining boring head used with a square bit mounted

 
Part Number
ST16-BSA50-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Shank Diameter φD L
(mm)
L1
(mm)
d(Min)
(mm)
d(Max)
(mm)
C W E

₹ 17,036.55

1 Piece(s) 9 Day(s) or more 50166055506540133

Loading...

  1. 1

Basic Information

Application Internal Diameter Details Type BSA (Square Bit Type A Model) Application A rough machining boring head used with a square bit mounted.

Please check the type/dimensions/specifications of the part ST16-BSA50-60 in the BSA CoroBore Boring Head series.

Product variants

Part Number
ST20-BSA62-70
ST25-BSA72-85
ST32-BSA90-105
ST42-BSA105-120
ST42-BSA130-135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter φA Shank Diameter φD L
(mm)
L1
(mm)
d(Min)
(mm)
d(Max)
(mm)
C W E

₹ 18,002.25

1 Piece(s) 9 Day(s) or more 62207055629050162

₹ 19,254.00

1 Piece(s) 9 Day(s) or more 722585657211060192.4

₹ 20,899.36

1 Piece(s) 9 Day(s) or more 9032105709012575194

₹ 22,830.76

1 Piece(s) 9 Day(s) or more 105421208010516090253

₹ 25,727.87

1 Piece(s) 9 Day(s) or more 1304213580130190110256