(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Long Pull Bolts for MTB9

Long Pull Bolts for MTB9
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,546₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MTB conforming to Model B Morse taper holders

Part Number
P50T-1-M20-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,546.38

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Product Type 1 L1(mm) 125
Features Compatible with all sorts of work. Use with a fixing screw type Morse taper bladed tool. Type d Depth(mm)

Please check the type/dimensions/specifications of the part P50T-1-M20-125 in the Long Pull Bolts for MTB9 series.

X
whatsapp-qr whatsapp-icon