(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SLA Side Lock Holder

SLA Side Lock Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,037₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The lineup includes BT40 and BT50.
·Spindle/shank shape: BT
·Spindle/shank type: BT
·Spindle/shank number: 40
·Product type: BT40
·C2 (mm): 90

 
Part Number
BT40-SLA20-90
BT40-SLA25-90
BT40-SLA32-90
BT40-SLA40-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipφd
(mm)
D
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
G

₹ 17,036.55

1 Piece(s) 9 Day(s) or more 205055~702520M10

₹ 17,036.55

1 Piece(s) 9 Day(s) or more 255055~702520M10

₹ 18,002.25

1 Piece(s) 9 Day(s) or more 326065~803020M10

₹ 20,899.36

1 Piece(s) 9 Day(s) or more 4070651525M12

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT40
Tool Type end mill Product Type BT40 L(mm) 90
X
whatsapp-qr whatsapp-icon