(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Deltagon Bit SDS Plus Long Size

Deltagon Bit SDS Plus Long Size

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
0
0
· Drilling nearly perfect circles is achieved.
0
· Improved safety when in contact with rebar (reduced deflection from motor).
· Can punch through deck plates.
· Little Outer Diameter Wear

 
Part Number
DLSDS10521
DLSDS17531
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Diameter
(mm)
Total Length L
(mm)
Effective length ℓ
(mm)

₹ 2,312.78

1 Piece(s) 5 Day(s) or more 10.5216150

₹ 3,849.38

1 Piece(s) 5 Day(s) or more 17.5316250

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Compatible Material Concrete, mortar, concrete blocks, deck plates with concrete
Drillable Material Stone material / slope Applicable Electric motor Lightweight Hammer Drill
X
whatsapp-qr whatsapp-icon