(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tamper Proof "Torx® Driver"

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,000.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
138257
138258
138259
138260
138261
138262
138263
138264
138265
138266
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

₹ 2,000.56

1 Piece(s) 5 Day(s) or more 60 130 T7H 412-1015 26.8g

₹ 2,006.05

1 Piece(s) 5 Day(s) or more 60 141 T8H 412-1023 37.6g

₹ 2,006.82

1 Piece(s) 5 Day(s) or more 60 141 T9H 412-1031 40g

₹ 2,003.58

1 Piece(s) 5 Day(s) or more 80 161 T10H 412-1040 35.2g

₹ 2,043.69

1 Piece(s) 5 Day(s) or more 80 178 T15H 412-1058 56g

₹ 2,091.49

1 Piece(s) 8 Day(s) or more 100 198 T20H 412-1066 62g

₹ 2,224.96

1 Piece(s) 5 Day(s) or more 100 205 T25H 412-1074 81.6g

₹ 2,425.44

1 Piece(s) 5 Day(s) or more 115 220 T27H 412-1082 95.2g

₹ 2,552.27

1 Piece(s) 5 Day(s) or more 115 220 T30H 412-1091 101.2g

₹ 2,837.44

1 Piece(s) 5 Day(s) or more 130 242 T40H 412-1104 129.2g
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Compatible with an anti-theft Torx screw. A special grip form makes it easy to grip with a good fit.

Product Description

[Features]
· Supports tamper-proof TORX® screws.
· Special grip design provides an easy grip and comfortable fit.

Part Number
138257
138258
138259
138260
138261
138262
138263
138264
138265
138266
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

₹ 2,000.56

1 Piece(s) 5 Day(s) or more 60 130 T7H 412-1015 26.8g

₹ 2,006.05

1 Piece(s) 5 Day(s) or more 60 141 T8H 412-1023 37.6g

₹ 2,006.82

1 Piece(s) 5 Day(s) or more 60 141 T9H 412-1031 40g

₹ 2,003.58

1 Piece(s) 5 Day(s) or more 80 161 T10H 412-1040 35.2g

₹ 2,043.69

1 Piece(s) 5 Day(s) or more 80 178 T15H 412-1058 56g

₹ 2,091.49

1 Piece(s) 8 Day(s) or more 100 198 T20H 412-1066 62g

₹ 2,224.96

1 Piece(s) 5 Day(s) or more 100 205 T25H 412-1074 81.6g

₹ 2,425.44

1 Piece(s) 5 Day(s) or more 115 220 T27H 412-1082 95.2g

₹ 2,552.27

1 Piece(s) 5 Day(s) or more 115 220 T30H 412-1091 101.2g

₹ 2,837.44

1 Piece(s) 5 Day(s) or more 130 242 T40H 412-1104 129.2g
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

Loading...

Tamper Proof "Torx® Driver"

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,000.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language