(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ballpoint Screwdriver "Torx Screwdriver"

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 2,089.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
027950
027952
027956
027958
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

₹ 2,089.22

1 Piece(s) 8 Day(s) or more 80 178 T15 411-7239 56g

₹ 2,166.51

1 Piece(s) 8 Day(s) or more 100 198 T20 411-7247 62g

₹ 2,463.35

1 Piece(s) 8 Day(s) or more 115 220 T27 411-7263 89g

₹ 2,595.16

1 Piece(s) 5 Day(s) or more 115 220 T30 411-7271 94g
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Ball point torque screwdriver enables turning the screwdriver at an angle. Due to special grip shape, easy grip and fit are achieved.

Product Description

[Features]
· As the tip has a ballpoint specification, Torx® can be turned even if the screwdriver is inclined slightly at an angle.
· Special grip design provides an easy grip and comfortable fit.

Part Number
027950
027952
027956
027958
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

₹ 2,089.22

1 Piece(s) 8 Day(s) or more 80 178 T15 411-7239 56g

₹ 2,166.51

1 Piece(s) 8 Day(s) or more 100 198 T20 411-7247 62g

₹ 2,463.35

1 Piece(s) 8 Day(s) or more 115 220 T27 411-7263 89g

₹ 2,595.16

1 Piece(s) 5 Day(s) or more 115 220 T30 411-7271 94g
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list