(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Tamper Proof Torx ESD Microdriver

Tamper Proof Torx ESD Microdriver

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.
· This product conforms to European Standard EN100-015-1.

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    157
  • Cutting Edge
    T9H, black point tip
  • Trusco Code
    411-7719
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 030125
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    157
  • Cutting Edge
    T9H, black point tip
  • Trusco Code
    411-7719
  • Features
    Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably. Conforms to European standards EN100-015-1.
  • Mass(g)
    21.2g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)