Loading...

"Radial Ball Grip Switchable Screwdriver" (4 Sizes, Magnetic)

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Supports 4 sizes ((-) 6, (+) No.1, (+) No.2, (+) No.3) with a single unit.
· The radially processed grip does not become slippery even with greasy hands.
· It generates a powerful tightening torque, and has a strong ball cushioned grip.

Features

●1 unit able to supports 4 sizes.
●On replacement type side it is u 6, with the opposite side taper, it is compliant with y No.1, y No.2, y No.3.

Specification

●Blade Edge:u6, yNo.1/2/3
●Shaft Length(mm):100
●Total Length(mm):195
●SPQ(piece):12
●Blade Edge: With magnet
●Grip Diameter: 43mm
●Shaft Diameter: 6.35mm