- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Offset Ratchet Screwdriver (Bent-Up Head Type)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
(Box/Hex/Ball-Point) Width Across Flats (mm) |
Set Content |
Trusco Code |
Mass (g) |
|
₹ 941.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
Phillips (+)/Flathead(-) |
No.2 |
- |
(+)No.2、(-)6 |
295-5725 |
64/set |
|
₹ 1,086.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
Phillips (+)/Flathead(-) |
No.1 / No.2 / No.3 |
- |
(+) No. 1 & 2 (Quantity: 2) & 3, (-) 6 |
295-5733 |
78/set |
|
₹ 1,241.16
|
1 Piece(s)
|
|
5 Day(s) or more
|
Combination |
No.1 / No.2 / No.3 |
2.5 ~ 6 |
(+) No. 1 & 2 & 3, (-)6, Hexagon 2.5 & 3 & 4 & 5 & 6 |
295-5741 |
112/set |
Basic Specifications
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- NA
-
- Grip Type
- Stainless Steel
-
- Overall Length(mm)
- 108
-
- Features
- Uses super thin type head ratchet structure for convenient work in tight spaces. Magnet-type chucking can be easily attached and detached.
Product Description
[Features]
· Uses an ultra-thin type head ratchet structure for convenient work in a tight workspace.
· Magnet type chucking enables easy attachment and detachment of bits.
[Applications]
· For screw removal work in narrow places.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
(Box/Hex/Ball-Point) Width Across Flats (mm) |
Set Content |
Trusco Code |
Mass (g) |
|
₹ 941.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
Phillips (+)/Flathead(-) |
No.2 |
- |
(+)No.2、(-)6 |
295-5725 |
64/set |
|
₹ 1,086.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
Phillips (+)/Flathead(-) |
No.1 / No.2 / No.3 |
- |
(+) No. 1 & 2 (Quantity: 2) & 3, (-) 6 |
295-5733 |
78/set |
|
₹ 1,241.16
|
1 Piece(s)
|
|
5 Day(s) or more
|
Combination |
No.1 / No.2 / No.3 |
2.5 ~ 6 |
(+) No. 1 & 2 & 3, (-)6, Hexagon 2.5 & 3 & 4 & 5 & 6 |
295-5741 |
112/set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Offset Ratchet Screwdriver (Bent-Up Head Type)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy