- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
"NEJIPITA Ratchet Screwdriver" (Magnetic)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 290
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 28
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 112
-
- Set Content
- (+)No.1・2・3X(-)6
-
- Trusco Code
- 295-5750
-
- Features
- A ratchet driver capable of turning 4 types of screws, (+) No.1, (+) No.2, (+) No. 3 and (-) 6 with the 1 pc The ratchet mechanism makes it possible to fasten with one hand.
-
- Specifications, blade tip
- With Magnet
-
- Mass(g)
- 90/set
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 844.40
|
1 Piece(s)
|
|
6 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 28
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 112
-
- Set Content
- (+)No.1・2・3X(-)6
-
- Trusco Code
- 295-5750
-
- Features
- A ratchet driver capable of turning 4 types of screws, (+) No.1, (+) No.2, (+) No. 3 and (-) 6 with the 1 pc The ratchet mechanism makes it possible to fasten with one hand.
-
- Specifications, blade tip
- With Magnet
-
- Mass(g)
- 90/set
Product Description
[Features]
· A single ratchet driver capable of turning 4 types of screws, (+) No.1, (+) No.2, (+) No. 3 and (-) 6.
· The ratchet mechanism makes it possible to fasten screws with one hand.
[Applications]
· For screw removal work, etc.
Specifications of 290
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 28
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 112
-
- Set Content
- (+)No.1・2・3X(-)6
-
- Trusco Code
- 295-5750
-
- Features
- A ratchet driver capable of turning 4 types of screws, (+) No.1, (+) No.2, (+) No. 3 and (-) 6 with the 1 pc The ratchet mechanism makes it possible to fasten with one hand.
-
- Specifications, blade tip
- With Magnet
-
- Mass(g)
- 90/set
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 844.40
|
1 Piece(s)
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy