- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of 350
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 190
-
- Trusco Code
- 275-9951
-
- Features
- Ideal for fastening screws on corners and edges.
-
- Specifications, blade tip
- (-) 6 x (+) No. 2 Double-Headed
-
- Mass(g)
- 94
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 764.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 190
-
- Trusco Code
- 275-9951
-
- Features
- Ideal for fastening screws on corners and edges.
-
- Specifications, blade tip
- (-) 6 x (+) No. 2 Double-Headed
-
- Mass(g)
- 94
Product Description
[Features]
· Ideal for fastening screws on corners and edges.
Specifications of 350
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 190
-
- Trusco Code
- 275-9951
-
- Features
- Ideal for fastening screws on corners and edges.
-
- Specifications, blade tip
- (-) 6 x (+) No. 2 Double-Headed
-
- Mass(g)
- 94
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 764.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy