(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· One side is rough, while the underside is sandpaper, so it is best for work necessitating cutting force as the sandpaper itself is quite thick.
[Applications]
· File for processing gypsum board, slate, brick, lightweight concrete, wood, and resin.
Part Number |
---|
TBD-250 |
TBD-350 |
TBD-351 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Width (mm) | Thickness (mm) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
₹ 1,708.87 | 1 Piece(s) | 5 Day(s) or more | 250 | 32 | 6 | 328-7424 | 371.05g | ||
₹ 2,119.38 | 1 Piece(s) | 5 Day(s) or more | 350 | 36 | 6 | 328-7432 | 578.05g | ||
₹ 2,584.62 | 1 Piece(s) | 5 Day(s) or more | 350 | 42 | 5 | 328-7441 | 603.80g |
Loading...
Type | Other Related Products | Single Product Set Product | Single Item | Features | One side is rough, while the underside is sandpaper, so it is best for work necessitating cutting force as the sandpaper itself is quite thick. |
---|---|---|---|---|---|
Application | File for processing gypsum board, slate, brick, lightweight concrete, wood, and resin. | Material | Carbon Steel for General Structure |