• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/9 to 2:30 (IST) 24/9/2018. We apologize for the inconvenience.

Arakan Stick Replacement Blade

Arakan Stick Replacement Blade

[Features]
· A new and unprecedented type of tool that enables labor-intensive grinding work to be easily and quickly carried out, such as intermediate finishing of sheet metal, roughing of plasterboard, plastic and wood, chamfering, removing rust from metal, stripping paint, etc.
· Unlike the conventional blades, it is safer and easier to use.
· The blade is made by super-hard quenching of high-quality steel, followed by Parkerizing to provide an rust-proofing effect, which makes it resilient to use over long periods.
[Applications]
· Tool for grinding sheet metal, plasterboard, plastic and wood.

Part Number

Configured Part Number is shown.

Part Number
AKB-STKH
AKB-STKR
Part NumberVolume DiscountDays to ShipDepth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Blade Features Application Blade Material Grip Material
5 Day(s) or more 160.8377-11059Flat bladeAn unprecedented, new type of tool that allows quick and easy completion of troublesome grinding work such as intermediate sheet metal finishing, rough grinding of plaster board, plastic, and lumber, chamfering, rust removal, paint stripping, and the like. Unlike conventional blades, it is very safe and can be used easily by anyone. The blade is made from high quality super-hardened steel which is Parkerized to ensure rust prevention, making it suitable for long-time use.Sheet Metal, Plaster Board, Plastic, Lumber Grinding Tool.SteelABS Resin
5 Day(s) or more 1311377-11139Circular BladeAn unprecedented, new type of tool that allows quick and easy completion of troublesome grinding work such as intermediate sheet metal finishing, rough grinding of plaster board, plastic, and lumber, chamfering, rust removal, paint stripping, and the like. Unlike conventional blades, it is very safe and can be used easily by anyone. The blade is made from high quality super-hardened steel which is Parkerized to ensure rust prevention, making it suitable for long-time use.Sheet Metal, Plaster Board, Plastic, Lumber Grinding Tool.SteelABS Resin

Loading...

  1. 1

Basic Information

Type Other Related Products Single Product Set Product Single Item Width(mm) 140
Type Replacement Blade

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)