• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Sander wide narrow plane blade

Sander wide narrow plane blade

[Features]
· A tool for grinding wood, aluminum and plastic.
· Excellent workability/durability.
· Allows grinding that is 6 or more times faster than sandpaper, with a usage life that is about 100 times or more longer than that of sandpaper.
· Can grind the surfaces in any direction.
· The blade can be replaced easily.
[Applications]
· A grinding sander for wood, aluminum and plastic.

Part Number

Configured Part Number is shown.

Part Number
SAB-50A
SAB-50C
SAB-50S
Part NumberVolume DiscountDays to ShipParticle Size Trusco Code Mass
(g)
6 Day(s) or more Coarse377-251922
6 Day(s) or more Second cut377-252722
6 Day(s) or more Fine377-253522

Loading...

  1. 1

Basic Information

Type Hand Stone/Rapper Overall Length(mm) 150 Single Product Set Product Single Item
Width(mm) 50 Thickness(mm) 0.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)