• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sander plane partial finishing blade

Sander plane partial finishing blade

[Features]
· A tool for grinding wood, aluminum and plastic.
· Excellent workability/durability.
· Allows grinding that is 6 or more times faster than sandpaper, with a usage life that is about 100 times or more longer than that of sandpaper.
· Can grind the surfaces in any direction.
· The blade can be replaced easily.
[Applications]
· A grinding sander for wood, aluminum and plastic.

Part Number

Configured Part Number is shown.

Part Number
SAB-BLKA
SAB-BLKC
SAB-BLKS
Part NumberVolume DiscountDays to ShipParticle Size Trusco Code Mass
(g)
6 Day(s) or more Coarse377-25438
6 Day(s) or more Second cut377-25518
6 Day(s) or more Fine377-25608

Loading...

  1. 1

Basic Information

Type Hand Stone/Rapper Overall Length(mm) 55 Single Product Set Product Single Item
Width(mm) 34 Thickness(mm) 0.3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)