(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Sharp Brush【10-40 Pieces Per Package】

Multi Sharp Brush
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An easy-to-hold handle allows work to be performed with ease, enabling comfortable work.
· Hook and loop type, allowing for easy replacement of abrasives.
[Applications]
· Surface polishing and cleaning for iron, stainless steel, wood, and other materials.
· For working on detailed parts.

Features

●Replacement of abrasive is easy with velcro type.

Usage

●Surface polishing and cleaning of iron, stainless steel and woodwork etc.

Set Contents

●1 Holder, Paper #60#120 each 4 pieces
Part Number
TMS-F
TMS-N180
TMS-N240
TMS-N320
TMS-P60
TMS-P120
TMS-P240
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Details Type Quantity/Pack Trusco Code Mass

₹ 1,157.56

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more -Replacement Felt10 pcs.408-929415 g/pack

₹ 467.22

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 180Replacement Nylon20 sheet408-926010 g/pack

₹ 467.22

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 240Replacement Nylon20 sheet408-927810 g/pack

₹ 466.47

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 320Replacement Nylon20 sheet408-92868 g/pack

₹ 692.04

1 Pack(s)

40 Pieces Per Package

5 Day(s) or more 60Replacement Paper40 sheet408-923513 g/pack

₹ 692.04

1 Pack(s)

40 Pieces Per Package

5 Day(s) or more 120Replacement Paper40 sheet408-924313 g/pack

₹ 692.04

1 Pack(s)

40 Pieces Per Package

5 Day(s) or more 240Replacement Paper40 sheet408-925113 g/pack
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Details Type Quantity/Pack Trusco Code Mass

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Width(mm) 16
Length(mm) 51
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language