(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Details Type | Arbor | Overall Length(mm) | 75 |
---|---|---|---|
Shaft Diameter(mm) | 6 | Trusco Code | 395-0662 |
Mass | 44g | Features | Can be attached to the 6 mm shaft grinder. |
Application | Arbor to be attached to the cleaning wheel. | Screw Diameter | M10 |
Caution
Loading...
Details Type | Arbor | Overall Length(mm) | 75 |
---|---|---|---|
Shaft Diameter(mm) | 6 | Trusco Code | 395-0662 |
Mass | 44g | Features | Can be attached to the 6 mm shaft grinder. |
Application | Arbor to be attached to the cleaning wheel. | Screw Diameter | M10 |
Loading...
Details Type | Arbor | Overall Length(mm) | 75 |
---|---|---|---|
Shaft Diameter(mm) | 6 | Trusco Code | 395-0662 |
Mass | 44g | Features | Can be attached to the 6 mm shaft grinder. |
Application | Arbor to be attached to the cleaning wheel. | Screw Diameter | M10 |
[Features]
· Can be attached to the 6 mm shaft grinder.
[Applications]
· Arbor to be attached to the cleaning wheel.
Loading...
Details Type | Arbor | Overall Length(mm) | 75 |
---|---|---|---|
Shaft Diameter(mm) | 6 | Trusco Code | 395-0662 |
Mass | 44g | Features | Can be attached to the 6 mm shaft grinder. |
Application | Arbor to be attached to the cleaning wheel. | Screw Diameter | M10 |
Caution
Loading...
Loading...
Loading...
Details Type | Arbor | Overall Length(mm) | 75 |
---|---|---|---|
Shaft Diameter(mm) | 6 | Trusco Code | 395-0662 |
Mass | 44g | Features | Can be attached to the 6 mm shaft grinder. |
Application | Arbor to be attached to the cleaning wheel. | Screw Diameter | M10 |
Part Number |
---|
GP-ABR75-M10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 635.45 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Details Type | Arbor | Overall Length(mm) | 75 | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Trusco Code | 395-0662 | Mass | 44g | Features | Can be attached to the 6 mm shaft grinder. |
Application | Arbor to be attached to the cleaning wheel. | Screw Diameter | M10 |
Please check the type/dimensions/specifications of the part GP-ABR75-M10 in the GP Cleaning Wheel, GP-ABR75-M10 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy