(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Top

Diamond Top
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,409₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Polishing material for disc grinders.
· Lower cost and softer touch than all-diamond abrasive, by mixing diamond and silicon carbide sheets.
[Applications]
· For chamfering materials such as titanium, ceramics, ultra-hard alloys, stone, and glass; flat surface polishing.

Part Number
P-S-DT100-11-100
P-S-DT100-11-180
P-S-DT100-11-400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

₹ 15,010.76

1 Piece(s) 5 Day(s) or more 100216-8391

₹ 12,867.73

1 Piece(s) 5 Day(s) or more 180216-8405

₹ 11,409.13

1 Piece(s) 5 Day(s) or more 400216-8413
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Alloy Steel / Stone Material / Glass Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Thickness(mm) 15 Details Type Mixed Type
Max. Rotational Speed(rpm) 13000 Mass 50g Features Abrasive for disc grinder. Lower cost and softer touch than all diamond abrasive, by mixing diamond and silicon carbide sheets.
Application For chamfering materials such as titanium, ceramics, ultra-hard alloys, stone, and glass; flat surface polishing. Abrasive material Diamond Abrasive Grains Accessory Adapter for 15 mm Hole
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language