(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Sander Paper | Outer Diameter Size(mm) | 100 |
---|---|---|---|
Inner Diameter Size(mm) | 16 | Particle Size(#) | 120 |
Abrasive Grain | A Abrasive Grain | Detailing Type | Hard type |
Maximum Operating Rotational Speed(rpm) | 13600 | Quantity(Sheets) | 10 |
Trusco Code | 406-7231 | Mass(g) | 19 |
Features | The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage. Cutting properties and durability are improved compared to the standard product. | Use | Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing. |
Show More | |||
Maximum Operating Peripheral Speed | 71m/s(4300m/min) | Accessories | Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm |
Show Less |
Caution
Loading...
Type | Sander Paper | Outer Diameter Size(mm) | 100 |
---|---|---|---|
Inner Diameter Size(mm) | 16 | Particle Size(#) | 120 |
Abrasive Grain | A Abrasive Grain | Detailing Type | Hard type |
Maximum Operating Rotational Speed(rpm) | 13600 | Quantity(Sheets) | 10 |
Trusco Code | 406-7231 | Mass(g) | 19 |
Features | The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage. Cutting properties and durability are improved compared to the standard product. | Use | Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing. |
Show More | |||
Maximum Operating Peripheral Speed | 71m/s(4300m/min) | Accessories | Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm |
Show Less |
Loading...
Type | Sander Paper | Outer Diameter Size(mm) | 100 |
---|---|---|---|
Inner Diameter Size(mm) | 16 | Particle Size(#) | 120 |
Abrasive Grain | A Abrasive Grain | Detailing Type | Hard type |
Maximum Operating Rotational Speed(rpm) | 13600 | Quantity(Sheets) | 10 |
Trusco Code | 406-7231 | Mass(g) | 19 |
Features | The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage. Cutting properties and durability are improved compared to the standard product. | Use | Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing. |
Show More | |||
Maximum Operating Peripheral Speed | 71m/s(4300m/min) | Accessories | Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm |
Show Less |
The nonwoven fabric is flexible so it will not over-scrape. Three dedicated pads are included and can be used according to the application. Grinding performance and durability have been upgraded over that of conventional products.
Loading...
Type | Sander Paper | Outer Diameter Size(mm) | 100 |
---|---|---|---|
Inner Diameter Size(mm) | 16 | Particle Size(#) | 120 |
Abrasive Grain | A Abrasive Grain | Detailing Type | Hard type |
Maximum Operating Rotational Speed(rpm) | 13600 | Quantity(Sheets) | 10 |
Trusco Code | 406-7231 | Mass(g) | 19 |
Features | The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage. Cutting properties and durability are improved compared to the standard product. | Use | Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing. |
Show More | |||
Maximum Operating Peripheral Speed | 71m/s(4300m/min) | Accessories | Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm |
Show Less |
Caution
Loading...
Loading...
Loading...
Type | Sander Paper | Outer Diameter Size(mm) | 100 |
---|---|---|---|
Inner Diameter Size(mm) | 16 | Particle Size(#) | 120 |
Abrasive Grain | A Abrasive Grain | Detailing Type | Hard type |
Maximum Operating Rotational Speed(rpm) | 13600 | Quantity(Sheets) | 10 |
Trusco Code | 406-7231 | Mass(g) | 19 |
Features | The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage. Cutting properties and durability are improved compared to the standard product. | Use | Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing. |
Show More | |||
Maximum Operating Peripheral Speed | 71m/s(4300m/min) | Accessories | Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm |
Show Less |
Type | Sander Paper | Outer Diameter Size(mm) | 100 | Inner Diameter Size(mm) | 16 |
---|---|---|---|---|---|
Particle Size(#) | 120 | Abrasive Grain | A Abrasive Grain | Detailing Type | Hard type |
Maximum Operating Rotational Speed(rpm) | 13600 | Quantity(Sheets) | 10 | Trusco Code | 406-7231 |
Mass(g) | 19 | Features | The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage. Cutting properties and durability are improved compared to the standard product. | Use | Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing. |
Maximum Operating Peripheral Speed | 71m/s(4300m/min) | Accessories | Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm |
Please check the type/dimensions/specifications of the part SAFO10016-H-M in the Surface Disc series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy