(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
HT-20W |
HT-45W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 1,213.36 |
1 Piece(s) | 5 Day(s) or more | 20 | 4953871100538 | 377-7219 | 120 | 1 Roll | ||
₹ 1,982.00 |
3 Piece(s) | 5 Day(s) or more | 45 | 4953871100583 | 377-7243 | 270 | 1 Roll |
Part Number |
---|
[Features]
· Reliably and precisely retro-reflects projected light.
· Reflective glass beads are uniformly sealed in the base material.
[Applications]
· For various markings such as those used in factories, warehouses, etc.
· For various danger signs or markings.
· For collision-prevention markings.
· To indicate level differences in various facilities.
· For route marking.
· For guide signage.
Part Number |
---|
HT-20W |
HT-45W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 1,213.36 |
1 Piece(s) | 5 Day(s) or more | 20 | 4953871100538 | 377-7219 | 120 | 1 Roll | ||
₹ 1,982.00 |
3 Piece(s) | 5 Day(s) or more | 45 | 4953871100583 | 377-7243 | 270 | 1 Roll |
Part Number |
---|
Loading...
Caution
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy