• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Super-Fine Grain Precision Whetstone【20-25 Pieces Per Package】

Super-Fine Grain Precision Whetstone

Tough and highly elastic cutting feel, to cut off even hard materials in a short time, and also achieve a cutting surface with a beautiful finish.

Part Number

Configured Part Number is shown.

Part Number
AWA100P150-0.5-25.4
AWA100P205-0.8-25.4
WA120N255-1.2-31.75
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWork Material Abrasive Particle Size
(#)
Hardness Outside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Features Degree of Bonding Number Contained
(Sheets)

25 Pieces Per Package

10 Day(s) or more General Steel / Stainless Steel / Alloy SteelA / WA100P1500.525.4Pin Cutting (compatible from general steel to SUS)P25

25 Pieces Per Package

10 Day(s) or more General Steel / Stainless Steel / Alloy SteelA / WA100P2050.825.4Pin Cutting (compatible from general steel to SUS)P25

20 Pieces Per Package

6 Day(s) or more Stainless SteelWA120N2551.231.75For Difficult to Cut Materials (SUS type)N20

Loading...

  1. 1

Basic Information

Product Model Flat

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support