(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 12:30 to 21:30 (IST) 9/8/2020. We apologize for the inconvenience.

Grindstone Cubitron with Precision Shaft【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

QB-2.5

Part Number
QB-2.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Pieces Per Pack
(Nos.)
Binder Type Color Maximum Rotation Speed
(min-1)

10 Pieces Per Package

6 Day(s) or more 10VitrifiedBlue100000

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 320 Shaft Diameter(mm) 3
Outer Diameter(mm) 2.5 Thickness(mm) 10 Abrasive Grain Cubitron
Shaft Length(mm) 45

Please check the type/dimensions/specifications of the part QB-2.5 in the Grindstone Cubitron with Precision Shaft series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)