(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PP Ointment Bottle

PP Ointment Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2023

  • Capacity(ml)
    250 ~ 499
  • Body Material
    PP
  • Capacity Details(ml)
    310
  • Major Diameter(mm)
    83
  • Height(mm)
    99
  • Body / Option
    Main Body
  • Trusco Code
    221-7481
  • Mass(g)
    68
  • Specifications
    Inner plug included
  • Material: Lid
    Polypropylene (PP)
  • Material: Inner Plug
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
2023
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 321.35

5 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Capacity(ml)
    250 ~ 499
  • Body Material
    PP
  • Capacity Details(ml)
    310
  • Major Diameter(mm)
    83
  • Height(mm)
    99
  • Body / Option
    Main Body
  • Trusco Code
    221-7481
  • Mass(g)
    68
  • Specifications
    Inner plug included
  • Material: Lid
    Polypropylene (PP)
  • Material: Inner Plug
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

Wide-mouth polypropylene container.
[Features]
· Wide-mouth container with no inner protrusions.
· Shape maximizes accessibility so that virtually all the contents can be extracted, even in the case of creams.
· Container has an inner seal.
[Applications]
· Can be used as a sample container.

Specifications of 2023

  • Capacity(ml)
    250 ~ 499
  • Body Material
    PP
  • Capacity Details(ml)
    310
  • Major Diameter(mm)
    83
  • Height(mm)
    99
  • Body / Option
    Main Body
  • Trusco Code
    221-7481
  • Mass(g)
    68
  • Specifications
    Inner plug included
  • Material: Lid
    Polypropylene (PP)
  • Material: Inner Plug
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
2023
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 321.35

5 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon