(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NR1501-01 |
NR1501-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity Details (L) |
Major Diameter (mm) |
Height (mm) |
Trusco Code | Warning | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 174,787.00 |
1 Piece(s) | 10 Day(s) or more | 5 | 170 | 330 | 465-7501 | Regulations vary depending on contents and transport method (land, sea, air), so be sure to check before use. | 2200 | 1 pc. | ||
₹ 286,157.00 |
1 Piece(s) | 16 Day(s) or more | 10 | 218 | 395 | 465-7519 | - | 2800 | 1 pc. |
[Features]
· Excellent heat resistance, non-stick properties, electrical insulation and slipperiness.
· Seamless, integrated structure, dramatically superior to conventional products in terms of internal surface smoothness.
· Highly regarded in the semiconductor and liquid crystal industries.
Part Number |
---|
NR1501-01 |
NR1501-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity Details (L) |
Major Diameter (mm) |
Height (mm) |
Trusco Code | Warning | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 174,787.00 |
1 Piece(s) | 10 Day(s) or more | 5 | 170 | 330 | 465-7501 | Regulations vary depending on contents and transport method (land, sea, air), so be sure to check before use. | 2200 | 1 pc. | ||
₹ 286,157.00 |
1 Piece(s) | 16 Day(s) or more | 10 | 218 | 395 | 465-7519 | - | 2800 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy