(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluorescent Non-Slip Tape Zebra (for Outdoor Use)

Fluorescent Non-Slip Tape Zebra (for Outdoor Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,165.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Length(m)
    3
  • Thickness(mm)
    0.85
  • Adhesiveness
    15N/25mm
  • Tensile Strength
    740N/25mm
  • Color Details
    Yellow/Black
  • Features
    Fluorescent colors can be distinguished easily and they stand out even in dimly-lit areas and from a distance. They are most suitable for security and safety while walking.
  • Application
    For outdoors (for areas used while shod)
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Resin treated cloth
  • Adhesive
    Acrylic
  • abrasive grain
    Aluminum oxide
  • Amount Of Content
    1 Roll

Product Description

Fluorescent type tape suitable for drawing attention as it stands out well.
[Features]
· Fluorescent colors can be distinguished easily and can be spotted even in dimly-lit areas and from a distance.
[Applications]
· For safety and security while walking.
· For outdoors (for areas used while shod).

Loading...

Product Specifications

Features

●Fluorescence is easy to be judged by color, and noticeable even in dimly lit places and distant places.

Usage

●For outdoor(overall walking place except bare feet)

Specification

●Color:Yellow/Black
●Thickness(mm):0.85
●Viscosity: 15N/25mm
●Tensile Strength: 740N/25mm

Materials

●Base Material: Resin-Processed Cloth
●Adhesive: Acrylics
●Abrasive Grain: Aluminum Oxidation

Warning

●When applying to uneven surface, please perform the ground treatment(sealant N3K, sold separately) on the construction surface.
X
whatsapp-qr whatsapp-icon
Close

Comparison list