(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Slip Tape (Wide Cut Type)

Non-Slip Tape (Wide Cut Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,824.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Sheet
  • Width(mm)
    150
  • Length(m)
    0.61
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Mass(g)
    500/box
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
  • Amount Of Content
    1 Box (5 Sheets)

Product Description

[Features]
· Simple construction with secure non-slip treated feet and enhanced safety.
· This product maintains its anti-slip effect even when it is splashed with water and oil. It works well on uneven surfaces and has excellent adhesion, allowing use immediately after adhesion.
· Corners are rounded to prevent peeling off.
[Applications]
· For outdoor use. (for areas used while shod)
· For places slippery with water or oil.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list